dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Formed jaw with V-block - -
dk Fixturing systems
...
Clamping elements
Formed jaw with V-block - -
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
270861
Modo Verticale
Expand Table
Lingua preferita per il catalogo
EN
Reset filters
1/5
Order No.
BEST
Material
WS
Jaw width
BACKENB
Scope of delivery
LUMFANG
Description
BESCH
width
B [mm]
width
B1 [mm]
Height
H [mm]
Distance
H1 [mm]
Height
H2 [mm]
Length
L [mm]
Distance
L1 [mm]
1
270861
Stainless steel
35
One setz with one flat and one V-block jaw
Includes vertical and horizontal V-block
6
8.2
14.5
7
14.4
35
21
Comprimi la tabella (1 prodotto)
Informazioni sulle parti...
Parti simili
Request for quote (RFQ)
dk Fixturing systems
- Formed jaw with V-block
Numero d'ordine
270861
Shorttext
-
Ultime modifiche
07.12.2022 09:30:45
Unità
Parole chiave
Clamping elements
Fixturing
Formed
adaptation
jaw
reproducible
system
systems
Classificazioni
CNS
CNSERPBASE Object Properties